Wire Terminal WT fully automated wire processing machine

Model No. AS 4051.036

  Product Lifecycle  
New
  • Wire Terminal WT fully automated wire processing machine
  • Wire Terminal WT fully automated wire processing machine Anreih-Systeme TS 8
    Product details

    Depending on the variant, the new, compact Wire Terminal WT fully automated wire assembly machines can produce up to 24 or 36 different wires in cross-sections ranging from 0.5 mm² to 6 mm² fully automatically, with zero manual intervention.

    + Also required

    + Product description

    Design: For fully automatic processing of wire lists for wire assembly
    Optional management of 24 or36 wires
    Suitable wire stores are selected depending on the number of wires
    When using multiple crimping machines for different cross-sections, the machine may be fitted with a lift option
    Without a lift option, the stripping and crimping machine RC is the ideal choice
    The machine configuration includes a 13-way storage system with wire rail magazines
    Managing 36 wires
    Description: Depending on the variant, the new, compact Wire Terminal WT fully automated wire assembly machines can produce up to 24 or 36 different wires in cross-sections ranging from 0.5 mm² to 6 mm² fully automatically, with zero manual intervention.
    Benefits: Faster processes thanks to fully automated wire processing with individual wire printing and order-picking
    Fully interlinked, from the E-CAD tool through to the production processes
    Make your wire assembly production process 8 times faster
    Continuous top quality
    Investment amortisation period of 2.5 years from a minimum of 300 enclosures per annum
    Machined wires from the ordering system can be processed in the subsequent enclosure wiring process stage with the "Smart Wiring" tool from Eplan
    Note: Please talk to your Rittal sales consultant about a bespoke machine configuration.
    Interfaces: EPLAN Pro Panel
    EPLAN Smart Wiring
    Machine options: Lift option 4051.025
    Printer option, black 4051.029
    Printer option, white 4051.030
    Safety devices: The machine interior is fully encapsulated. The machine zone allows access from 4 sides, monitored via contactless safety limit switches on the bifold doors.
    Supply includes: Machine frame and encapsulation
    Integral display
    Wire clamp system
    Wire cutting module
    Locator for wire labelling unit
    Turntable and wire routing
    26 wire rail magazines as perrequirements
    Label printer for wire rail magazine identification
    Machinable material: Fine-wire copper cables to DIN VDE 0295 Category 5
    Rated operating voltage: 400 V, 3~, 50 Hz
    Power consumption (approx.): 1 kW
    Control voltage (DC): 24 V
    Compressed air connection: 6 bar
    Width/height/depth: 1950  x 2250  x 1800 mm
    Footprint size including 2 wire stores (W x H x D): 1950  x 2250  x 4000 mm
    Footprint size including 3 wire stores (W x H x D): 3610  x 2250  x 4000 mm
    Wires per hour: 240
    Weight per wire store, unloaded: 130 kg
    Packs of: 1 pc(s).
    Weight/pack: 1100 kg
    EAN: 4028177940284
    Customs tariff number: 84571090
    ETIM 7.0: EC002778
    ETIM 6.0: EC002778
    eCl@ss 8.0/8.1: 36629090
    eCl@ss 6.0/6.1: 36629090
    Product description: AS Wire Terminal WT36, The compact Wire Terminal 36 fully automated wire processing machine, ensures efficient,cost-effective wire processing. Up to 36 different, wires in cross-sections ranging from 0.5 mm² to 2.5 mm² may be processed, fully automaticall

    + Approvals

    Declarations:
    Declaration of conformity: 
    (EN, DE)

    + Downloads

    Documentation:
    Instructions:  
    CS   DE   EN   ES   FI   FR   IT   NL   NO   PL   SE   ZH  

    + Add accessories


     
     
     
     
     
     
     

     Wire Terminal WT fully automated wire processing machine

    Model No. AS 4051.036

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close