HD wall spacer bracket

Model No. HD 4000.110

  Product Lifecycle  
Customized
  • HD wall spacer bracket
  • HD wall spacer bracket

    This product is used in industry/IT projects. Please contact your sales representative for further information.

    Close
    Product details

    The wall spacer console is a hygienic solution for attaching an enclosure 150 mm from the wall.

    + Product description

    Description: Greater distance from the wall to allow cleaning of large surfaces.
    Material: Bracket: Stainless steel 1.4301 (AISI 304)
    Spacers: Plastic approved for use with foodstuffs, dyed blue
    Supply includes: 2 brackets
    Spacer support
    Assembly parts
    Wall distance: 150 mm
    Packs of: 1 pc(s).
    Weight/pack: 4,89 kg
    EAN: 4028177565647
    Customs tariff number: 73269098
    ETIM 7.0: EC002622
    ETIM 6.0: EC002622
    eCl@ss 8.0/8.1: 27189263
    eCl@ss 6.0/6.1: 27189263

    + Downloads

    Documentation:
    Info sheet: 
    (EN, DE)

     
     
     
     
     
     
     

     HD wall spacer bracket

    Model No. HD 4000.110

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close