Terminal box for modular outgoing section

Model No. SV 9683.703

  Product Lifecycle  
Active
  • Terminal box for modular outgoing section
    Product details

    For shielding the connections of the functional space, busbar space and cable chamber.

    + Also required

    + Product description

    Description: For shielding the connections (terminals) of the compartment, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2.
    Assembly instruction: The terminal boxes are externally mounted on the compartment side panel in the cable chamber, to match the heights of the compartments
    If necessary, a clamping strip may be mounted on the cable retainer included with the supply.
    Material: Lid and cover: Sheet steel, 1.5 mm
    Cable retainer: Sheet steel
    Surface finish: Lid and cover: Zinc-plated
    Supply includes: 2 lids (top/bottom)
    2 covers (front/rear)
    2 cable retainers
    Assembly parts
    To fit: Depth: = 600 mm
    Depth: = 800 mm
    To fit compartments: with height: 300 mm
    Packs of: 1 pc(s).
    EAN: 4028177937444
    Customs tariff number: 85389099
    ETIM 7.0: EC001900
    ETIM 6.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    Product description: SV Terminal box, for VX (D: 600/800 mm), compartment H: 300 mm

    + Downloads

    Documentation:
    Instructions: 
    (Global)

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Terminal box for modular outgoing section

    Model No. SV 9683.703

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close