180° hinge for VX IT bayed rack suites with comfort handle

Model No. VX 5301.401

  Product Lifecycle  
New
  • 180° hinge for VX IT bayed rack suites with comfort handle
    Product details

    For extending the door opening angle to 180°.

    Not available off the shelf, please contact your sales representative.

    + Product description

    Description: For extending the door opening angle to 180°.
    Applications: for sheet steel doors
    Material: Die-cast zinc
    Colour: RAL 9005
    Supply includes: Assembly parts
    Note: The protection category of the enclosure may be reduced.
    Door hinge remains the same within a bayed enclosure suite.
    To fit: Enclosure type: VX IT sheet steel door, RAL 9005
    Door opening angle: 180°
    Packs of: 4 pc(s).
    EAN: 4028177955004
    Customs tariff number: 83021000
    ETIM 7.0: EC001167
    ETIM 6.0: EC001167
    eCl@ss 8.0/8.1: 27409219
    eCl@ss 6.0/6.1: 27409219
    Product description: 180° hinge for bayed VX to extend the door opening angle to 180°. Sheet steel, zinc-plated, incl. assembly parts

     
     
     
     
     
     
     

     180° hinge for VX IT bayed rack suites with comfort handle

    Model No. VX 5301.401

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close