More on the product
Create PDF of this page+ Product description
Description: |
Multiple zero points in the machine program: Machine multiple workpieces without repositioning for shorter setup times and greater productivity. Retool easily: When not in use, the additional zero points may be removed from the support surface. Complete flexibility, higher productivity. |
---|---|
For: |
BC 1001 HS |
Packs of: |
2 pc(s). |
EAN: |
4028177950429 |
Customs tariff number: |
84669360 |
ETIM 7.0: |
EC000000 |
ETIM 6.0: |
EC000000 |
eCl@ss 8.0/8.1: |
36609190 |
eCl@ss 6.0/6.1: |
36609190 |
Product description: |
AS add. Zero-Point Perforex BC 1001, 2 additional zero points for machining several workpieces without, repositioning/reclamping., - Several zero points in the machine program, - 1x swivelling, 1x plug-type |