Crimping machine R8

Model No. AS 4050.453

  Product Lifecycle  
Passive
  • Crimping machine R8
  • Crimping machine R8 Anreih-Systeme TS 8
    Product details

    Electro-pneumatically driven wire stripping and crimping centre for taped wire end ferrules on a reel.

    + Product description

    Design: Touchscreen display
    Description: Electro-pneumatically driven wire stripping and crimping centre for taped wire end ferrules on a reel.
    Benefits: Easy to operate
    Secure, fast processing of insulated wire end ferrules
    No set-up time, thanks to automatic tool change
    Convenient adjustment of the wire stripper
    Simple, quick component mounting
    Automatic detection of cross-sections
    Handling of special wires supported
    Note: The standard crimping form is trapezoid – others available on request
    Technical specifications: Crimping range 0.5 - 2.5 mm² (AWG 20 - 14)
    Crimping length 8 mm (0.31 in.)
    Insertion length 35 mm (1.38 in.)
    Processing of wire end ferrules with plastic collars in special sizes supported
    Electrical connection: 100 V - 240 V, 1~, 50 Hz/60 Hz
    Compressed air connection: 5,5 bar
    Cycle time:   1,5 s
    Compression: Trapezoid crimp
    Apparent power: 25 VA
    Dimensions (W x H x D): 390  x 430  x 330 mm
    Packs of: 1 pc(s).
    Weight/pack: 23 kg
    EAN: 4028177804876
    Customs tariff number: 84798100
    ETIM 6.0: EC002778
    ETIM 5.0: EC002778
    eCl@ss 8.0/8.1: 36600890
    eCl@ss 7.0/7.1: 36600890
    eCl@ss 6.0/6.1: 36600890
    eCl@ss 5.1/5.1.4: 36600890
    Product description: Crimp machine R 8, 0,5-2,5mm²

    + Downloads

    Documentation:
    Instructions:  
    DE   EN   RU  

    + Add accessories


     
     
     
     
     
     
     

     Crimping machine R8

    Model No. AS 4050.453

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close