Stripping tool for cables Ø 8 - 13 mm

Model No. AS 4054.405

  Product Lifecycle  
Active
  • Stripping tool for cables Ø 8 - 13 mm
    Product details

    Cable stripping tool for stripping single- and multi-wire signal, pilot and fibreglass cables.

    + Product description

    Description: For stripping single- and multi-wire signal, pilot and fibreglass cables.
    Colour: Handle: Anthracite and Rittal Power Pink
    For cable diameters: 8 mm - 13 mm
    Width: 27,5 mm
    Height: 37 mm
    Length: 125 mm
    Colour: Handle: Anthracite and Rittal Power Pink
    Packs of: 1 pc(s).
    Weight/pack: 0,05 kg
    EAN: 4028177807747
    Customs tariff number: 82032000
    ETIM 7.0: EC002109
    ETIM 6.0: EC002109
    eCl@ss 8.0/8.1: 21043706
    eCl@ss 6.0/6.1: 21043706
    Product description: Stripping tool for cables Ø 8 - 13 mm

     
     
     
     
     
     
     

     Stripping tool for cables Ø 8 - 13 mm

    Model No. AS 4054.405

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close