Network/server enclosure TS IT Modified

Model No. IT 1179.532

  Product Lifecycle  
Information
    Network/server enclosure TS IT Modified

    The article you have selected is not available off -the-shelf in your country. For more information, please contact your local contact person.

    Close

    + Product features

    Dimensions: Width: 800 mm
    Height: 2000 mm
    Depth: 1200 mm
    Packs of: 1 pc(s).
    EAN: 4028177810143
    Customs tariff number: 94032080
    ETIM 7.0: EC002499
    ETIM 6.0: EC002499
    eCl@ss 8.0/8.1: 27180207
    eCl@ss 6.0/6.1: 27180207
    Product description: DK Network/server enclosure TS IT, WHD: 800x2000x1200 mm, 42 U, Glazed alumunium door at the front, 180° hinge left, Sheet steel door at the rear, vertically divided, 180° hinges,

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Network/server enclosure TS IT Modified

    Model No. IT 1179.532

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close