Rittal service contracts

Model No. 5058.251

  Product Lifecycle  
Active
    Rittal service contracts
    Product details

    Flexible service contracts: The right solution to suit every requirement.

    + Product features

    Type of service: Rittal service contract "Comfort"
    Availability: Monday to Friday, from 7 am to 5 pm
    Response time: A technician will be on site on the next weekday after receipt of a call.
    Spare parts availability: Ab Lager, insofern direkt verfügbar (keine Bevorratung seitens Rittal)
    Repair: 1 x per calendar year
    Extended warranty:
    Emergency maintenance: Gesonderte Berechnung (einschließlich aller Nebenkosten, z. B. An-/Abreise)
    Spare parts: Gesonderte Berechnung
    Packs of: 1 pc(s).
    Weight/pack: 0,01 kg
    EAN: 4028177689572
    Customs tariff number: 84159000
    ETIM 7.0: EC000501
    ETIM 6.0: EC000501
    eCl@ss 8.0/8.1: 19240201
    eCl@ss 6.0/6.1: 19210709

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Rittal service contracts

    Model No. 5058.251

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close