Káblové vedenie

  • Zavedenie kábla pre podlahové otvory
    Zavedenie kábla pre podlahové otvory

    Individual gland plates of the enclosure systems TS, SE, CM and the TP top console may be replaced with cable entry plates. Cable entry grommets and connector grommets ensure a high level of IP protection with user-friendly installation.

    More

  • Prírubové dosky
    Prírubové dosky

    For cut-outs in the wall-mounted enclosures or for free mounting on surfaces. For cable glands in the versions metric or PG. For 482.6 mm (19") wall-mounted distributors in the EL series, the solid gland plate may be exchanged for a gland plate with brush strips.

    More

  • Káblové spoje
    Káblové spoje

    Cable glands in the materials polyamide, brass or stainless steel. High-quality protection (IP 68 or IP 69K) for applications in the food industry or in clean rooms can be achieved with the HD cable gland.

    More

  • Káblová priechodka
    Káblová priechodka

    Pre-assembled connectors may be inserted into the enclosure or cabinet in various ways: Sealing frame, stepped collar, or connector / cable glands.

    More

  • Vedenie a zachytenie káblov
    Vedenie a zachytenie káblov

    Cable ducts for the mounting plate or specifically adapted to the vertical TS 8 section, mounting angles, C-sections for targeted cable clamping, routing and strain relief. Cable routes, cable shunting rings, shunting rings, cable attachments for system-compatible cable routing.

    More

  • 19" vedenie kábla
    19" vedenie kábla

    Whether a patch enclosure or a corridor distributor with one 482.6 mm (19") level, or a server rack with two 482.6 mm (19") levels, the diverse range of system accessories meets all cable routing requirements at the side, in front of or behind the 482.6 mm (19") level.

    More

+
[X] Close

Required