19" montážna technika

  • Otočný rám
    Otočný rám

    The rear of the 482.6 mm (19") installed equipment is conveniently accessible with a swing frame. Depending on the chosen version, an opening angle of 130° or 180° is available.

    More

  • Profilové lišty
    Profilové lišty

    Mounting angles and mounting frames for interior installation with one or two 482.6 mm (19") levels for wall-mounted enclosures, free-standing enclosures and bayed enclosures.

    More

  • Montážne súpravy pre profilové lišty
    Montážne súpravy pre profilové lišty

    Depending on the enclosure type and width, the correct installation kit must be selected for the mounting angles and mounting frame.

    More

  • Príslušenstvo pre Rittal Data Rack
    Príslušenstvo pre Rittal Data Rack

    The open frame Data Rack may be extended to include a second 482.6 mm (19") mounting level, support strips, slide rails and baying connectors. Castors for mobile use as a laboratory frame or for measurement equipment.

    More

  • Klzné koľajnice
    Klzné koľajnice

    Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment. Heavy-duty slide rails may be configured with a static load of 800 N.

    More

  • Palcové vyhotovenie
    Palcové vyhotovenie

    Drawers in the 482.6 mm (19") level, panelling, stowage options for non-482.6 mm (19") devices and attachment options on the 482.6 mm (19") mounting angle with cage nuts or the innovative 482.6 mm (19") fastener

    More

  • Zaslepovacie panely a čelné jednotky
    Zaslepovacie panely a čelné jednotky

    Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.

    More

  • Boxy na spájanie káblov
    Boxy na spájanie káblov

    Splicing of incoming fibre optic cables and distribution to patch panels for various couplings. Pre-assembled pigtail cables are routed to the patch panels with the breakout box.

    More

  • Technika LSA
    Technika LSA

    For LSA technology, holder units are available for LSA-Plus strips or divider kits for LSA mounting troughs or LSA mounting brackets.

    More

+
[X] Close

Required