Rozhranie človek/stroj

  • Úchyty
    Úchyty

    Handles on the Comfort-Panel and Optipanel command panels facilitate optimum ergonomic positioning of the enclosures for different users. Other handle systems may be attached to the straight surfaces of any enclosures.

    More

  • Montážne príslušenstvo
    Montážne príslušenstvo

    Practical holder for clipboards or display boards. Safety instructions and other important information is directly visible for the plant operator.

    More

  • Čelná montáž
    Čelná montáž

    Aluminium front panels for perfect visual integration into the front of the Comfort-Panel and Optipanel command panels.

    More

  • Monitory a príslušenstvo
    Monitory a príslušenstvo

    TFT monitors with screen diagonals from 15" to 19", some as touchscreen variants.

    More

  • Klávesnice, odkladacie priehradky a úložné zásuvky
    Klávesnice, odkladacie priehradky a úložné zásuvky

    Keyboards fitted in a support on the command panel, or integrated into the 482.6 mm (19") level with a drawer or flap.

    More

  • Rozhrania
    Rozhrania

    Interface flaps for the connection of various devices or data output without needing to open the enclosure

    More

  • Signalizačné stĺpiky
    Signalizačné stĺpiky

    Bezpečné zobrazovanie stavov strojov a zariadení pomocou vizuálnych a akustických signálov. Rozsiahle príslušenstvo na adaptáciu na plochy a systémy nosných ramien.

    More

+
[X] Close

Required