Kompaktné výpočtové centrá Level B

Model No. DK 7999.709

  Product Lifecycle  
Customized
  • Kompaktné výpočtové centrá Level B

    This product is used in industry/IT projects. Please contact your sales representative for further information.

    Close
    Product details

    Optimal protection concept for a 42 U/47 U server enclosure. Modular design, integrated TS 8 frame with 482.6 mm (19") mounting level.

    + Product description

    Benefits: TS 8 supporting structure as frame
    Front and rear 482.6 mm (19") level with air baffle plates for optimum air routing and thus efficient cooling included in the supply as standard
    Weight reduction compared with Modular Safe Level E
    Simple, fast assembly
    Applications: Solid protection against potential physical threats for IT components
    Targeted configuration components transform the safe into a complete, compact data centre.
    Material: Sheet steel, coated
    Colour: Enclosure: RAL 7035
    Service door: RAL 7035
    Operator door: RAL 9005
    Protection category IP to IEC 60 529: IP 56
    Supply includes: Luftleitbleche
    Luftleitbleche
    Luftleitbleche
    Options: Choice of door hinges
    Twin-walled doors
    Different cable entry systems
    Cable entry in the top and base unit
    Different lock variants
    Supporting structure with fire protection
    Protection standards: Fire resistance class EI 90/F 90 to DIN EN 1363-1: 1999 based on DIN EN 4102-2:1997
    The critical connection points were tested as a system
    Burglar resistance RC 2, tool attack analogous to DIN EN 1630/2011-09/RC 2
    The single safe was tested as a system with single-leaf doors and mechanical lock
    Smoke protection based on DIN EN 1634-3:2005-01
    The single safe was tested as a system with single-leaf doors and mechanical lock
    Standard protection from: Fire
    Extinguishing water
    Vandalism
    Unauthorised access
    Dust
    Theft/burglary
    Note: Project planning on request
    Installation height for components: 47 U
    Dimensions: Width: 1115 mm
    Height: 2405 mm
    Clearances: Clearance height: 2200 mm
    Clearance depth: 1260 mm
    Number of doors: 2
    Packs of: 1 pc(s).
    EAN: 4028177717091
    Customs tariff number: 94032080
    ETIM 7.0: EC002499
    ETIM 6.0: EC002499
    eCl@ss 8.0/8.1: 27180207
    eCl@ss 6.0/6.1: 27180207
    Product description: LS Micro Data Centre, Level B

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  
    Documentation:
    Instructions: 
    (EN, DE)

    + Add accessories

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Kompaktné výpočtové centrá Level B

    Model No. DK 7999.709

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close