- Air cooling Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature. Air cooling
- Cooling units Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure. Cooling units
- Liquid cooling Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers. Liquid cooling
- IT cooling Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Safety and efficiency are our priorities. IT cooling
- Heaters Heaters ensure that the right thermal output is always available to prevent condensation, particularly with outdoor siting. Heaters
- Outdoor climate control Function meets safety – never weather-beaten. Our outdoor climate control solutions are ideally suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may now be used in addition to our exceptionally energy-efficient cooling units. Outdoor climate control
- Accessories for climate control Perfectly coordinated components allow you to customise the climate control to your specific requirements. The efficiency and reliability of climate control components can be additionally enhanced with monitoring, control and individual air routing. Accessories for climate control
- IIoT solutions Digitalisation and networking offer huge opportunities for any company. The IoT interface means that Rittal cooling solutions and sensors for monitoring physical ambient conditions are easily connected to Industry 4.0 environments. IIoT solutions
- Spare parts – Climate control Spare parts – Climate control
- start
-
Products
- Enclosures
- Small enclosures
- Compact enclosures
- Enclosure systems
- IT rack systems
- IT enclosures
- Console systems/PC enclosure systems/Industrial Workstations
- Operating housings/ support arm systems/ stand systems
- Hygienic Design
- Stainless steel
- Special applications/Ex/EMC/earthquakes
- Outdoor enclosures
- Spare mechanical parts
- Enclosures
-
Company
- References
-
Support
- Configurators
- Enclosures
- Power distribution
- Climate control
- Air cooling
- Cooling units
- Liquid cooling
- IT cooling
- Heaters
- Outdoor climate control
- Accessories for climate control
- IIoT solutions
- Spare parts – Climate control
- IT infrastructure
- Software & services
- Accessories
- Rittal Automation Systems