IT enclosures

  • VerticalBox
    VerticalBox

    Compact 482.6 mm (19") enclosure for small networks that may be used as a wall-mounted, under-desk or desktop enclosure.

    More

  • FlatBox
    FlatBox

    482.6 mm (19˝) enclosure that may be dismantled and can be used as a wall-mounted or floor-standing enclosure.

    More

  • QuickBox
    QuickBox

    Wall-mounted enclosure with optimum use of the interior space thanks to removable cover. Status monitoring via viewing window.

    More

  • Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable
    Wall-mounted enclosures AX IT with 482.6 mm (19") mounting angles, depth-variable

    IT wall-mounted enclosure with high protection category, for use in industrial environments. With depth-variable 482.6 mm (19") mounting angle and gland plate with brush strip for cable entry in the enclosure base. Protection category up to IP 66 (depending on the selected gland pate).

    More

+
[X] Close

Required