- Article number:
- AX 7993.175
- Product description
- Valid in all BMW AG component and car factories. Base enclosure as 24 V or 400 V distributor, dimensions 800 x 900 x 400 mm, plus 200 mm base/plinth, for TKB.
- Material
- Sheet steel
- Colour
- Enclosure: RAL 7035
Base/plinth: RAL 9005
- Supply includes
- Roof with four mounting holes for support arm system at the rear, covered with sealing bungs, with reinforcement plate on the inside and four rivet nuts M6 beneath the hole pattern in the roof plate
Door with fitted comfort handle 2435.100 including double-bit insert 2466.000
Base with cut-out for cable entry, covered with a divided gland plate with brush strips
200 mm high base/plinth 2820.082, comprised of four corner pieces, two 100 mm high trim panels at the front fitted one above the other and one 200 mm high trim panel at the rear
One 200 mm high base/plinth trim panel 2820.420 is mounted on the right and left
The door is connected to the bottom earthing point of the enclosure with an earthing braid 2412.316
The roof reinforcement is connected to the top earthing point of the enclosure with an earthing braid 2412.316
One earthing braid 2412.316 fitted on the earthing point. The customer must connect this to the Lütze mounting frame after installation.
without mounting plate
LED system light 2500.220 (supplied loose)
Connection cable to infeed to the LED system light 2500.410 (supplied loose)
Door-operated switch 2500.460 (supplied loose)
Mounting bracket 4597.000 for mounting the door-operated switch (supplied loose)
- Applications
- 24 V distributor
- Dimensions
- Width: 800 mm
Height: 900 mm
Depth: 400 mm
- Height including base/plinth
- 1,100 mm
- Packs of
- 1 pc(s).
- Net weight
- 50 kg
- Gross weight
- 52.8 kg
- Customs tariff number
- 94032080
- EAN
- 4028177960114