Inserts to adapt the bar dimensions

Article number: SV 3076.000

For adapting 50 x 10 mm busbar sizes.

Article number:
SV 3076.000
Material
Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
For adapting the busbar width
50 mm
Packs of
24 pc(s).
Weight/pack
0.048 kg
Customs tariff number
39269097
EAN
4028177036116
ETIM 7.0
EC001166
ECLASS 8.0
27400607
Product description
SV Insert, for busbar support, SV 3073000 (E-Cu 50x10 mm)
Inserts for busbar supports
For SV 3073.000:
For busbar E-Cu 50 x 10 mm
Rated current: up to 1000 A