Vent cover for VX, VX IT

Article number: DK 7826.750

For connecting sealed racks to a ventilation system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling due to targeted air exchange inside the rack.

Article number:
DK 7826.750
Product description
The ideal addition for incorporating sealed racks into an existing central climate control system. The stepped connection is suitable for standard pipe diameters, thereby ensuring effective cooling thanks to targeted air exchange inside the rack.
Material
PET-G
Colour
Transparant
Supply includes
Assembly parts
Ø Hose connection
150 mm
200 mm
Note
Required cut-out in the roof plate (W x D): 380 x 230 mm
Dimensions
Width: 450 mm
Height: 144 mm
Depth: 300 mm
Packs of
1 pc(s).
Weight/pack
0.96 kg
Customs tariff number
39269097
EAN
4028177572300
ETIM 7.0
EC000331
ECLASS 8.0
27189272
Product description
DK vent cover, for hot air extraction to a ventilation system, WHD: 450 x 144 x 300 mm, cut-outs W x D max. 380 x 230 mm, PET-G, transparent
Certificates
EAC
Documentation
Info sheet
Data sheets
Technical system catalogue
Vent cover

The ideal addition for incorporating sealed racks
into an existing central climate control system.
The stepped connection is suitable for standard
pipe diameters 150 mm and 200 mm.
Maximum cut-out on roof plate: 380 x 230 mm.

Material: PET-G, transparent
Supply includes: Assembly parts
Dimensions W x H x D: 450 x 144 x 300 mm