Fibre-optic splicing box with telescopic pull-out lockable

Article number: DK 7470.535

To accommodate splicing cassettes, optimum access thanks to telescopic pull-out.

Article number:
DK 7470.535
Product description
The 482.6 mm (19") splicing box is designed to accommodate splicing cassettes and can be installed in any network distributor with 482.6 mm (19") accommodation and used as a fibre-optic termination or distributor. The rear section of the splicing box is completely open for cable entry, a rubber cable clamp strip provides protection against dust. The fibre-optic cables can be secured with cable ties or cable clamps, two strain relief clips and cable routing clips for the fibre stock provide a solution to suit any fibre-optic wiring system.
Benefits
The telescopic pull-out provides optimum access to the splicing cassettes and cable clamp
The variable cassette fixture permits twist-proof installation of all standard splicing cassettes
The security lock fitted at the front protects against unauthorised access
Material
Sheet steel
Colour
RAL 7035
Supply includes
Splicing box
Cable routing clips
Security lock
Cassette cover
Mounting accessories for patch panel
Number of splicing cassettes max
4
Note
Supplied without patch panels and splicing cassettes
Installation depth
363 mm
Units
2 U
Packs of
1 pc(s).
Weight/pack
6.752 kg
Customs tariff number
94039910
EAN
4028177167902
ETIM 7.0
EC001130
ECLASS 8.0
19170113
Product description
DK Fibre-optic splicing box
Fibre-optic splicing box for 482.6 mm installation
with telescopic pull-out, lockable, 2 U, RAL 7035

The 482.6 mm (19") splicing box is designed to
accommodate splicing cassettes and can be
installed in any network distributor with 482.6 mm
(19") accommodation and used as a fibre-optic
termination or distributor. The telescopic pull-out
provides optimum access to the splicing cassettes
and cable clamp. The variable cassette fixture
permits twist-proof installation of all standard
splicing cassettes. The security lock fitted at the
front protects against unauthorised access. The
rear section of the splicing box is completely open
for cable entry; a rubber cable clamp strip provides
protection against dust. The fibre-optic
cables can be secured with cable ties or cable
clamps; two strain relief clips and cable routing
clips for the fibre stock provide a solution to suit
any fibre-optic wiring system.

Material
sheet steel
Surface finish
RAL 7035