Slide rail, heavy-duty for TS network enclosures with two mounting levels

Article number: DK 7492.400

For TS network enclosures with two 482.6 mm (19˝) mounting levels, to support heavy installed equipment.

Mounting angles, 482.6 mm (19") for TS, CS Toptec

Mounting angles, 482.6 mm (19") for TS

Adaptor for L-shaped mounting angles for TS

Article number:
DK 7492.400
Design
For static installation between two 482.6 mm (19") mounting levels.
Product description
To support heavy installed equipment. The slide rails are simply located into the cranked mounting angles and secured with screws. The combined use with additional depth stays or, in case of 80 mm wide enclosures, with the additional fastening attachment counteracts possible bending of the mounting angles in case of unevenly distributed loads.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
398 mm
Load capacity
80 kg, static load
Note
Not suitable in combination with 482.6 mm (19") mounting frame
Please select slide rails according to the relevant 482.6 mm (19") distance between levels.
If combining with L-shaped mounting angles, a mounting adaptor for L-shaped mounting angles must be used.
Contact surface
Width: 55 mm
Depth: 361 mm
Packs of
2 pc(s).
Weight/pack
0.946 kg
Customs tariff number
73269098
EAN
4028177221697
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
Documentation
Info sheet
Heavy-duty slide rail

For attaching to L-shaped TS mounting angle adaptor
DK 7827.300

Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H x D): 0 mm x 0 mm x 361 mm