- Article number:
- SZ 2482.700
- Design
- RJ45 wall-mounted jack on internal connector
- Product description
- For extending the internal enclosure interfaces – e.g. from industrial PCs and switches – up to the outside of the enclosure. The wall connection only needs the same space as a switch.
- Benefits
- Rapid access for maintenance work
- The protection category of the enclosure is preserved
- The lock nut cuts automatically into the spray-finish, thereby creating a conductive connection
- Captive protective cap
- Material
- Enclosure: Brass
Cover: Aluminium
Seal: Polyamide
- Surface finish
- Enclosure: Nickel-plated
Cover: Natural anodised
- Length
- 0.5 m
- Dimensions
- Length: 0.5 m
- For wall thickness (max.)
- 1 ‐ 6 mm
- IP protection category to IEC 60 529
- IP67 with sealed protective cap
- Packs of
- 1 pc(s).
- Weight/pack
- 0.08 kg
- Customs tariff number
- 85444290
- EAN
- 4028177550216
- ETIM 7.0
- EC001408
- ECLASS 8.0
- 19059205
- Product description
-
SZ Interface extension, with wallconnection, RJ 45, L: 500 mm