IT enclosures

Compact 482.6 mm (19") enclosures for small network applications. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

AX wall-mounted enclosures, 3-part

Discover the new three-part AX wall-mounted enclosure for added flexibility plus optimised system integration. The basic enclosure offers countless possibilities, and combining it with the Rittal system will help you to harness additional benefits.

Robust design, versatile use:

  • Access from the front and rear via the three-part structure of the wall-mounted enclosure ensures simpler installation as well as easier maintenance and access to components.
  • The option of using AX wall mounting brackets means more efficient enclosure assembly and mounting.
  • 19" configuration via the 482.6 mm (19") mounting level in the centre part for individual use, depending on the required installation depth.

Optimum adaptation to spatial conditions:

  • Available in a wide range of sizes, the AX wall-mounted enclosure adapts easily to different spatial conditions and is ideal for applications in environments with limited space.
  • The perforated mounting strips – mounted on the rear of the wall-mounted enclosure – with U extrusion and system punchings allow flexible configuration on a 25 mm pitch pattern with punched sections and rails. 
  • The designer door with large window ensures an excellent view of the components built into the enclosure at all times. 

Flexible interior fit-out with mounting plates and simple cable entry:

  • One or several KX mounting plates can be fitted into the wall-mounted enclosure, enabling the installation of control devices and components.
  • The gland plates (included in the supply) in the top and bottom of the wall section of the enclosure can easily be exchanged for gland plates from our range of accessories.
  • The cabling within the wall-mounted enclosure can be organised and structured efficiently.

Rittal ePOCKET digital wiring plan pocket:

  • Maintain an overview at all times with the Rittal ePOCKET digital wiring plan pocket.
  • Effortlessly update the machine and plant documentation for efficient maintenance.

Our promise:

  • Straightforward procurement: Purchasing is easy via our various distribution channels for fast availability.
  • Rapid delivery in 24/48 hours: Efficient warehousing and manufacturing processes guarantee fast delivery times, to get your projects up and running quickly.
  • High protection category up to IP 55, flexible interior installation and exceptional load capacity: The AX wall-mounted enclosure meets even the most demanding protection category and load capacity requirements, while providing space for flexible interior installation.