- Article number:
- SK 3310.710
- Product description
- All cooling modules may be individually combined with any climate control door. The cooling modules are equipped with energy-efficient Blue e technology, with integral e-Comfort controller and electric condensate evaporation as standard.
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Cooling module prepared for installation in climate control door
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip) - Rated current max.
- At 50 Hz: 17.3 A
At 60 Hz: 19 A - Start-up current max.
- At 50 Hz: 36 A
At 60 Hz: 39 A - Power consumption Pel 50/60 Hz L35 L35
- 1.36 kW/1.57 kW
- Power consumption Pel 50/60 Hz L35 L50
- 1.53 kW/1.9 kW
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- At 60 Hz
- 19 A
- Note
- A base/plinth with a height of 100 or 200 mm is required for efficient operation
- Air throughput (unimpeded air flow)
- External circuit: 1,100 m³/h
Internal circuit: 1,100 m³/h - Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 1 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1.68 t - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.84
Refrigeration factor L35 L35 (EER) 60 Hz: 1.61 - Operating temperature range
- 10 °C...55 °C
- Permissible operating pressure (p. max.)
- 30 bar
- Setting range
- 20 °C...55 °C
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.5 kW
Cooling output L35 L35/60 Hz: 2.52 kW
Cooling output L35 L50/50 Hz: 1.62 kW
Cooling output L35 L50/60 Hz: 1.76 kW - Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 76 kg
- Gross weight
- 84 kg
- Customs tariff number
- 84158200
- EAN
- 4028177559561
- ETIM 9
- EC002510
- ETIM 8
- EC002510
- ECLASS 8.0
- 27180702
- Product description
- SK KTS Blue e cooling module, for section doors, 2500 W, 115V, e-Comfort controller
3310710
Modular climate control concept - Cooling module Blue e
All cooling modules may be individually combined with any climate
control door. The cooling modules are equipped with energy-efficient
Blue e technology, with integral e-Comfort controller,
hydrophobic RiNano coating on
the condenser and electric condensate evaporation as standard.
Total cooling output L35 L35 50/60 Hz: 2,50 / 2,52 kW
Total cooling output L35 L50 50/60 Hz: 1,62 / 1,76 kW
Power consumption L35 L35 50/60 Hz: 1,36 / 1,57 kW
Power consumption L35 L50 50/60 Hz: 1,53 / 1,90 kW
Rated power input 50/60 Hz: 17,3 / 19 A
Rated operating voltage: 115 V, 1~, 50/60 Hz
Temperature control: e-comfortcontroller (factory setting +35 °C)
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 1,84 / 1,61
Refrigerant / Quantity: R134a / 1000 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 50 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 78 kg
Modular climate control concept - Cooling module Blue e
All cooling modules may be individually combined with any climate
control door. The cooling modules are equipped with energy-efficient
Blue e technology, with integral e-Comfort controller,
hydrophobic RiNano coating on
the condenser and electric condensate evaporation as standard.
Total cooling output L35 L35 50/60 Hz: 2,50 / 2,52 kW
Total cooling output L35 L50 50/60 Hz: 1,62 / 1,76 kW
Power consumption L35 L35 50/60 Hz: 1,36 / 1,57 kW
Power consumption L35 L50 50/60 Hz: 1,53 / 1,90 kW
Rated power input 50/60 Hz: 17,3 / 19 A
Rated operating voltage: 115 V, 1~, 50/60 Hz
Temperature control: e-comfortcontroller (factory setting +35 °C)
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 1,84 / 1,61
Refrigerant / Quantity: R134a / 1000 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 50 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 78 kg