- Article no.:
- AS 4055261
- Design
- With 3 cutting points
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- Female dies
Male dies
Tension screw without ball bearing
- Machinable material
- Sheet steel
- Maximum machinable material thickness, sheet steel
- 3 mm
- Ø punch
- 61.5 mm
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Other sizes, see splitter hole punch, round, stainless steel
- Suitable for hydraulic bolt order number
- 4055.663
- Tension screw (Ø x L)
- 19 x 75 mm
- Hydraulic tension screw Ø
- 19 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.095 kg
- Gross weight
- 1.169 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808379
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Sheet metal punch round Ø 61,5 mm