- Article no.:
- BG 1577520
- Material
- Enclosure: Sheet steel
Door: Sheet steel
Viewing window: Polycarbonate, 4 mm
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with door
Viewing window in the door
Mounting plate
- Protection category NEMA
- NEMA 12
- Protection category to IEC 60 529
- IP 65
- IK Code
- IK08
- Dimensions
- Width: 400 mm
Height: 300 mm
Depth: 155 mm
- Dimensions mounting plate (W x H)
- 385 mm x 275 mm
- Visible area
- Viewing window width: 340 mm
Viewing window height: 115 mm
Distance bottom edge of window - bottom edge of door: 92 mm
- Material thickness - enclosure
- 1.38 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- bottom
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 6.6 kg
- Gross weight
- 7.1 kg
- Customs tariff number
- 94032080
- EAN
- 4028177262027
- ECLASS 8.0
- 27180101