Wall-mounted enclosures

Compact enclosure solutions offer exceptional versatility for controller applications with moderate space requirements. Depending on the variant, they meet the highest levels of corrosion protection and a maximum protection category of IP 66. Wall-mounted enclosures feature simple interior installation with no machining plus flexible cable entry options.

Maximum beneftis

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Aenean commodo ligula eget dolor. Aenean massa. Cum sociis natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec quam felis, ultricies nec, pellentesque eu, pretium quis, sem. Nulla consequat massa quis enim. Donec pede justo, fringilla vel, aliquet nec, vulputate

Interior installation with the rail

The interior installation rail is the key! It is quickly clamped and screw-fastened; no drilling is required. Components are mounted on the rail in a flash.

Space optimisation inside the enclosure

30% more space for cables through larger gland plate.

Increased load-bearing capacity

The form-fit rail used in the pattern of locators increases stability, especially under dynamic loads.

Because no drilling is required to fit the interior installation rail, the approval is not affected. Accessory components used to seal an existing opening in the enclosure guarantee UL conformity.

Components are easily installed or retrofitted on standard rails, ensuring flexibility for late reconfiguration or retrofits.

No drilling in the enclosure

The interior installation rail is quickly and easily clamped into position – no drilling is required. Locators on the enclosure side panel enable screw-fastening with a positive locking system – no machining required.

Components such as the system light for instance are mounted on the rail in a flash – pure time saving.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Aenean commodo ligula eget dolor. Aenean massa. Cum sociis natoque penatibus et

Tried-and-tested

Wide selection for rapid design and planning

Accessory components – from gland plates to lock systems, to wall mounting brackets – for rapid design, planning and installation.

More flexibility when selecting accessories

When combined with the AX base configuration rail, system accessories from the VX25 enclosure, such as punched sections with mounting flanges, cable clamp rails and support rails, can also be used.

Components are easily installed or retrofitted on standard rails, ensuring flexibility for late reconfiguration or retrofits.

Order today – receive it tomorrow

Both the AX itself and all accessories are available directly off the shelf and delivered in record time.

for guaranteed durability

This system has been used successfully for many years, and customers are impressed by its exceptional quality and reliability.

thanks to durable, convertible systems

A long service life and the option of simple refitting/retrofitting help protect the environment.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Aenean commodo ligula eget dolor. Aenean massa. Cum sociis natoque penatibus et

End-to-end design

Correct, consistent configuration

RiPanel enables simple configuration of the AX – the system only shows components and accessory parts that match and are suitable for the selected enclosure. The integrated 3D model allows for direct, accurate positioning.

Up-to-date data always available

Software solutions from Eplan produce comprehensive, error-free documentation – with no additional effort.

Industry 4.0-compatible

Digitalisation allows effortless integration of the AX into the existing manufacturing system.

Your digital wiring plan pocket for machine and system documentation – from any device, anytime and anywhere.

for added efficiency

The AX becomes part of the value chain, where there is a demand for integrated, seamless and data-based solutions.