Compact enclosure solutions offer exceptional versatility for controller applications with moderate space requirements. Depending on the variant, they meet the highest levels of corrosion protection and a maximum protection category of IP 66. Wall-mounted enclosures feature simple interior installation with no machining plus flexible cable entry options.
AX basic enclosure
Explore the wide array of accessories available for the AX compact enclosure
The AX enclosure from Rittal can be combined with an impressive variety of accessories for a whole range of requirements – from interior fit-out and fastening solutions to lighting and security systems. Thanks to the ingenious 25 mm pitch pattern, components can be installed quickly, securely and with no need for drilling – resulting in flexible, time-saving expansion options.
Click the various areas to explore the corresponding accessories in more detail. You’ll get an immediate overview of the ways you can customise and expand your AX enclosure.
Accessories overview
Roof types for the AX
Accessories for enclosure roofs – such as the outdoor housing, transport eyebolts, the protective roof and dust guard trims – offer optimum protection and functionality for any application.
Cooling and power for the AX
A wide range of accessories is available in this category – from high-performance cooling units and efficient filter technology to enclosure heaters and innovative power distribution systems such as RiLineX and RiLine Compact.
Interior fit-out for the AX
A broad variety of interior installation accessories is available for enclosures, such as door stays, rail systems, mounting components, system lights, wiring plan pockets, and EMC and earthing accessories.
Door options and locks for the AX
Doors and locks for convenient and secure access, including options such as handles, operating panels, viewing windows and interior doors for maximum flexibility and functionality.
Enclosure installation for the AX
Fastening solutions for secure installation, such as wall angle brackets, wall mounting brackets, pole clamps and baying kits that make it easy to bay enclosures securely.
Cable entry and base/plinth for the AX
Accessories for flexible cable routing options inside enclosures, including solutions such as cable entries, gland plates, cable glands and bases/plinths.