Mounting plates for component installation outside of the enclosure.
- Article no.:
- KL 1563700
- Product description
- For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
- Material
- Sheet steel, 2.0 mm
- Surface finish
- Zinc-plated
- To fit enclosure type
- KL
- KL-HD
- To fit
- Enclosure type: KL
KL-HD
Width: = 300 mm
Height: = 200 mm - Packs of
- 1 pc(s).
- Net weight
- 0.75 kg
- Gross weight
- 0.754 kg
- Customs tariff number
- 84879090
- EAN
- 4028177010093
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
- KL Mounting plate, for KL and KL-HD, WD: 300x200 mm