For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.
- Article no.:
- SK 3239200
- Product description
- For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
- Material
- ABS
- Colour
- RAL 7035
- Supply includes
- Outlet filter
Chopped-fibre filter mat - Mounting cut-out
- Cut-out width: 177 mm
Cut-out height: 177 mm - To fit Model No.
- SK 3239.1xx
- Dimensions
- Width: 204 mm
Height: 204 mm
Depth: 24 mm - Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3
- Type 3R
- Type 4
- Type 4X with chopped-fibre filter/pleated filter and hose-proof hood
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
- Packs of
- 1 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.4 kg
- Customs tariff number
- 39269097
- EAN
- 4028177651852
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK outlet filter, Standard, WHD: 204 x 204 x 24 mm