Side panel, lockable, sheet steel, for TS.
- Article no.:
- DK 7824128
- Product description
- Simply locate from above. Lock with security lock no. 3524 E. Earthing bolt with contact track.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 side panels each with 4 security locks no. 3524 E
- To fit
- Enclosure type: TS IT
TX CableNet
TS
Height: 1,200 mm
Depth: 800 mm - Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 24 kg
- Gross weight
- 25.8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177232235
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- DK Side panel, For TS, TS IT, lockable, HxD: 1200x800 mm, RAL 7035
- Documentation
- Instructions
Side panel, plug-type, for TS
H x D = 1200 x 800 mm, RAL 7035
Side panel fitted with a T-lock.
Material: Sheet steel, spray finished in RAL 7035
For 1200 mm x 800 mm enclosures
H x D = 1200 x 800 mm, RAL 7035
Side panel fitted with a T-lock.
Material: Sheet steel, spray finished in RAL 7035
For 1200 mm x 800 mm enclosures