PDU international, basic version

Article no.: DK 7955131

IT rack power distribution in a range of different variants. Input with CEE connector (16 A/32 A) and C13 and C19 outputs. Distribution output from 3.7 kW to 22 kW.

Article no.:
DK 7955131
Design
PDU Basic
Product description
Robust, compact basic power distributor for the IT environment. Thanks to the compact PDU, any IT rack may be easily equipped with a professional power distribution system. With the TS IT rack, assembly is even tool-free. The compact design allows simple assembly.
Material
Aluminium section, black anodised
Dimensions
Width: 44 mm
Depth: 62 mm
Length: 845 mm
No. of sockets and type
18 x C13 / 3 x C19
Sockets
18 x IEC 320 socket C13
3 x IEC 320 socket C19
Rated current (max.)
16 A
Infeeds
Qty.: 1
Phases per infeed: 3~
Length of connection cable
3 m
Type of electrical connection
CEE
Directives
EMC Directive 2014/30/EU
Low Voltage Directive 2014/35/EU
Standards
EN 60950-1
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
10...95 %
Storage temperature range
-25 °C...70 °C
To fit
Enclosure type: TS IT: ≥ 1,200 mm
Packs of
1 pc(s).
Net weight
3.245 kg
Gross weight
3.445 kg
Customs tariff number
85366990
EAN
4028177684935
ETIM 9
EC002762
ECLASS 8.0
27142604
Product description
DK PDU international, basic version, Compact basic power distributor, WLD: 44x845x62 mm, 18xC13, 3xC19, black, CEE, 3~, 16 A
Documentation
Instructions
Data sheets
Technical system catalogue
Visio Shapes
Rittal PDU basic, Model No.: DK 7955.131

Compact power distribution system for use in IT servers and network
enclosures. Vertical mounting using the universal support (supplied) for
common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
racks, by means of special "Plug&Play" fastening system (also supplied).
Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
EN60320/C19, depending on the type). The output slots can be protected
with a latch to prevent inadvertent cable withdrawal. Unused slots can
be closed with covers. This prevents the inadvertent overloading of
individual phases and circuits. The circuits/phases are marked in colour
with multiphase PDU versions. Depending on the version, a fixed
connection cable with a CEE connector is installed, so that the PDU is
immediately ready for use.
The warranty period is 24 months during normal operation as intended.

Technical specifications of the "PDU basic"
Input voltage range (L-N): 90 V - 260(400) V AC, 50-60 Hz
Input current: 16 A
No. of phases: 3
Marking of the phases, (3-phase PDUs only: L1, L2, L3): Brown, black,
grey
Number of slots, type EN60320/C13 (total): 18
Number of slots, type EN60320/C13 (per phase/fuse): 6
Number of slots, type EN60320/C19 (total): 3
Number of slots, type EN60320/C19 (per phase/fuse): 1
Number of circuit breakers: 0

PDU input connector: EN60309 / CEE
Length of the connection cable: 3 m
Connection cable type: H05-VV
Number of wires: 5
Cable cross section: 2.5 mm²,,
PDU enclosure width: 44 mm (1 U)
PDU enclosure depth: 62 mm,,
PDU enclosure height: 845 mm
PDU material: Aluminium, anodized, RAL 9005 (black)
PDU mounting adapter: Plastic, black
Conformity: CE
Standards:
Safety: EN 60950-1
Safety guideline: 2006/95/EC
MTBF (at 40°C) 80,000 hours
Protection category: IP 20 (EN 60529)
Protection category: Class 3
Level of contamination: 2
Overvoltage class: II
Environmental properties: RoHS
Storage temperature -25°C to +70°C
Ambient temperatures 0°C to +45°C
Relative humidity 10 to 95% RH, non-condensing
Connector locking C13 and C19: 1x (further optional DK 7955.020)
C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
C19 covers in range of goods supplied: 2x (further optional DK 7955.015)

Warranty: 24 months

Type: Rittal PDU basic, Model No.: DK 7955.131