Base/plinth trim panels, side, 100 mm for base/plinth components front and rear

Article no.: TS 8601015

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.

Article no.:
TS 8601015
Product description
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trim panels may be used.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
2 base/plinth trim panels
Assembly parts
Assembly instruction
Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 1,000 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Net weight
3.442 kg
Customs tariff number
94039910
EAN
4028177232679
ECLASS 8.0
27182003
Product description
TS Trim panel, sides, H: 100 mm, for W: 1000 mm, RAL 7035, sheet steel
Documentation
Instructions
Data sheets
Technical details
Base/plinth side trim, for TS, enclosure depth 1000 mm
Base/plinth trim for finishing off the side of the
base/plinth in connection with TS base/plinth
components. To stabilise bayed base/plinths
and for easy cable routing between the enclosures.
May be installed rotated through 90°.
For this a base/plinth baying bracket TS 8601.100
is also required.



Material: Sheet steel, spray-finished

Colour: RAL 7035

Trim height: 100 mm

For enclosure depth: 1000 mm