Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX25 large enclosure system is also distinguished by its fully symmetrical frame section and significantly reduced complexity, with simplified, more consistent baying technology to suit all applications.

The latest PDU generation

Demand-based power distribution in the IT rack - Smart and secure

THE NEW PDU - YOUR ADVANTAGES

The compact design of the PDU means that any IT rack can be quickly and easily fitted with a professional power distribution system.

Whether you need a compact, basic power distribution unit or are monitoring the entire energy requirements of your server rack, switching each slot individually or conducting indepth consumption analyses, we have the right solution to meet your needs.

SIMPLE, FAST ASSEMBLY

  • Compact design
  • Tool-free clip attachment to the 482.6 mm (19'') frsame across the entire range of Rittal IT enclosures
  • For installation at any height in zero-U-space or on the enclosure frame
  • Power-saving design with minimal inherent consumption
  • PDU controller module and overvoltage protection may be replaced even while operational

VERSATILE FUNCTIONS

  • The new PDU covers every application with 5 variants: Basic - Simple power distribution, Metered - Measurement per phase, MeteredPlus - Measurement per output slot, Switched - Measurement per phase, switching function per output, Managed - Measurement and switching per output
  • Key monitoring functions and extended measurement functions are integrated
  • Ambient monitoring and electric handle systems with up to 8 CMC III sensors e.g. for humidity, temperature and access alarm

PDU CONVERSION TOOL

To make switching to the new Rittal PDU variants as easy as possible for you, our PDU conversion tool provides straightforward assistance. The conversion tool is based on a model number search. Users simply enter existing model numbers - say, from a previous project - on the website and are shown the equivalent model numbers from the new Rittal PDU portfolio. The proposed conversion items are recommendations only. Please check whether or not the recommendation applies to your specific case. Your Rittal customer adviser will of course be happy to assist with any queries you may have. Your conversion tool operation ends when ysou download a wish list for subsequent processing or order directly from the online shop.

Looking specifically for a suitable power distributor for your project, rather than converting? If so, please select your preferred PDU here.

VIDEOS

DOWNLOADS

CONTACT

Got any questions about PDUs? If so, please get in touch. We'll be happy to answer all your queries on the topic of PDUs.