Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX25 large enclosure system is also distinguished by its fully symmetrical frame section and significantly reduced complexity, with simplified, more consistent baying technology to suit all applications.

THE NEW BASE/PLINTH SYSTEM VX

The new VX base/plinth system marks the dawning of a new era. It combines the best base/plinth functions Rittal has offered to date with a versatile modular system that can be used to gain additional space and make installation work significantly easier.

Explore now

Comparison

One for all – Fast, simple and backward-compatible

  • It replaces the base/plinth systems TS and Flex-Block
  • All components are optimised to the VX25 baying enclosure system
  • Backward-compatible with enclosure systems TS, TS IT, SE, CM, TP, PC, IW and TE

Benefits

EFFICIENCY

More time savings

  • Baying is convenient, either by folding out the trim panel in the depth, or via the stable baying bracket
  • Even two bayed enclosures are easily transported with a lifting truck
  • Cables are routed and attached via the punched section with mounting flange in the base/plinth, for time and space savings

ASSEMBLY

More convenient assembly

  • Precise, anti-twist mounting of the base/plinth simplified by a practical positioning aid
  • Trim panels are easily clipped into place and may optionally be securely screw-fastened
  • The nuts securely integrated into the base/plinth corner pieces simplify installation

TIME SAVINGS

More time savings

  • Baying is convenient, either by folding out the trim panel in the depth, or via the stable baying bracket
  • Even two bayed enclosures are easily transported with a lifting truck
  • Cables are routed and attached via the punched section with mounting flange in the base/plinth, for time and space savings

FLEXIBILITY

More flexibility

  • The system accessories may be used directly with the aid of the base/plinth installation bracket, even with a vertically fitted trim panel
  • The base mounting plate allows retrospective attachment to the base
  • Floor irregularities of up to 15 mm may be compensated, even with fully configured enclosures

EASILY CONVERTED.

CONTACT

Any questions about the new VX25 large enclosure system? Then get in touch. We’ll be only too happy to help you with any questions about the VX25.