Command panel housing with door, sheet steel, with aluminium handle strips. Door opening on the front. Protection category IP 55. Cut-out and reinforcement for CP-L support arm system, Ø 130 mm.
Command panel housing with door
Article no.: CP 6544000
- Article no.:
- CP 6544000
- Material
- Enclosure and door: Sheet steel
Handle strips: Aluminium
Cover caps: Plastic - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strips: Powder-coated - Colour
- Enclosure and door: RAL 7035
Handle strips and cover caps: RAL 5018 - Supply includes
- Enclosure with cut-out and reinforcement for support arm system CP-L, Ø 130 mm
Cam lock with 3 mm double-bit insert
Door with sealing frame
Side handle strips and cover caps - Dimensions
- Width: 500 mm
Height: 500 mm
Depth: 180 mm - IP protection category to IEC 60 529
- IP 55
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Net weight
- 12.157 kg
- Gross weight
- 12.797 kg
- Customs tariff number
- 94032080
- EAN
- 4028177350397
- ECLASS 8.0
- 27180505
- Documentation
- Instructions