Command panel based on AE, with handle strips

Article number: CP 6530.200

Sheet steel enclosure with triple surface treatment provides optimum protection against corrosion. Aluminium front panel, easily dismantled for machining. Fast and safe servicing access from the front and rear.

Article number:
CP 6530.200
Material
Enclosure and door: Sheet steel
Handle strips: Aluminium
Cover caps: Plastic
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strips: Powder-coated
Colour
Enclosure and door: RAL 7035
Handle strips and cover caps: RAL 7030
Supply includes
Enclosure with cut-out and reinforcement for support arm system CP-L, Ø 130 mm
Mounting angles spot welded at the sides
Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel
Side handle strips with cover caps
Rear door with r/h hinge
Cam lock with 3 mm double-bit insert
Dimensions
Width: 380 mm
Height: 380 mm
Depth: 210 mm
IP protection category to IEC 60 529
IP 55
Note
The support arm connection and door hinge may be swapped over by rotating the enclosure
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
9.296 kg
Gross weight
9.785 kg
Customs tariff number
94032080
EAN
4028177122031
ECLASS 8.0
27180505
Approvals
UL
Documentation
Instructions
Safety instructions
Data sheets
Technical Data sheet