Workstation applications deliver superior ergonomics and functionality at the human/machine interface. A comprehensive range of products to suit your applications are available off the shelf, from control consoles to PC enclosure systems and industrial workstations.
Enclosures
Workplace solutions
One-piece console systems with tilted front
The purpose of enclosures is to protect the electronics inside, such as cables, terminals, measurement devices and controllers, and help you organise and structure the interior. Electronic components need protection from external influences such as dust, humidity, temperature fluctuations, mechanical stresses and unauthorised access. As well as protecting the interior, the tilted front panel of the enclosure is designed for ease of operation. If used as a PC case system or industrial workstation, its layout resembles a conventional computer workstation, allowing optimum use of the built-in components by the operator.
Construction of command panels
At Rittal, we distinguish between one-piece and multi-piece console systems, each of which has their own particular benefits and features.
-
One-piece consoles
One-piece consoles and our PC case systems are generally made from one piece and may be extended with additional components such as display and control components, drawers and a keyboard. All components are securely stored and protected by doors / glazed doors when not in use. Our Industrial Workstations feature a base enclosure with a fitted worktop and monitor.
-
Multi-piece consoles
Our multi-piece systems include two-piece and three-piece options, comprised of a pedestal, desk unit and console. All parts have doors which cover and securely lock the enclosure. There are also cover plates to seal the roof openings on top of the pedestal and desk unit.
Benefits of a compact console
Our console systems in a variety of designs offer multiple benefits. The key benefit is, of course, the tilted front, which makes operation so much easier. What is more, our popular CX console system is easily operated with one hand while the lid stay is securely latched in place. The console system also boasts impressive compatibility with other systems: Accessories such as base/plinths and cable entry grommets are easily added, depending on your requirements.
Every environment has its own particular space conditions. That’s why many of our console systems come in a range of different widths and depths. Additionally, our one-piece and multi-piece console systems feature two-part gland plates for easier cable routing. Separate doors for the enclosure body and user interface are designed for easy access.
Command panel materials
Our console systems are manufactured from sheet steel. This material has a proven track record in industry, thanks to its durability, making it a popular choice across many segments. Sheet steel is a strong, durable and malleable material, also used in our command panels. Its stability also makes it suitable as a mounting surface for other components.
Application areas for command panels
It is impossible to define one specific application area for command panels, because they are used throughout many different sectors: From industry and engineering, to the chemicals sector, to the telecommunications industry and others, console systems are universally popular.
Your console enclosure from Rittal: Easy to operate, with reliable support
Console systems from Rittal are distinguishable by their durability and exceptional functionality at the human / machine interface. Console systems ensure ease of operation and are simple to fit, install and commission. It goes without saying that we are on hand to advise you and assist with your maintenance needs. The first step is to select the right console system to suit your requirements. Our professional consultants are on hand to advise you. Feel free to contact us for a no-obligation consultation.