Pedestal open, for post-installation cable entry with pre-assembled connectors.
- Article no.:
- CP 6215000
- Product description
- The complete welded alternatives to the pedestal. For post-installation cable entry with pre-assembled connectors.
- Material
- Steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Width base plate
- 400 mm
- Height base plate
- 10 mm
- Depth base plate
- 400 mm
- Material thickness pedestal
- 3 mm
- Pedestal tube cross-section depth
- 73 mm
- Pedestal tube cross-section width
- 86 mm
- Load capacity (static)
- 40 kg
- Dimensions
- Height: 1,093 mm
- Packs of
- 1 pc(s).
- Net weight
- 22.936 kg
- Gross weight
- 24.143 kg
- Customs tariff number
- 73269098
- EAN
- 4028177555174
- ETIM 9
- EC002534
- ECLASS 8.0
- 27182604