- Article no.:
- CP 6214500
- Product description
- The complete welded alternatives to the pedestal. For heavy installed equipment.
- Material
- Steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Width base plate
- 500 mm
- Height base plate
- 12 mm
- Depth base plate
- 500 mm
- Material thickness pedestal
- 3.2 mm
- Pedestal tube cross-section depth
- 80 mm
- Pedestal tube cross-section width
- 160 mm
- Load capacity (static)
- 80 kg
- Dimensions
- Height: 1,150 mm
- Packs of
- 1 pc(s).
- Net weight
- 34.2 kg
- Gross weight
- 36 kg
- Customs tariff number
- 76109090
- EAN
- 4028177387348
- ETIM 9
- EC002534
- ECLASS 8.0
- 27182604