The Hygienic Design stainless steel enclosure was carefully crafted to guarantee the highest standards of hygiene and quality in the food industry. Its rounded edges and elimination of gaps keep dust and dirt adhesion to a minimum. The sloping roof allows detergent to run off without leaving any residues.
Hygienic Design enclosure
HD air/water heat exchangers
An easy-to-clean enclosure climate control solution is now available for hygiene-critical production zones in the food and beverage industry.
Hygenic Design
HD air/water heat exchangers
Extra cleanliness guaranteed!
Terminal boxes, switch housings and compact enclosures in Hygienic Design (HD) are key elements in the design of open processes in the food industry and clean rooms due to their ease of cleaning. Compatible accessories such as wall spacer brackets and HD-compatible cable glands complete the range.
If you have specific requirements, "Rittal – The System." is sure to have the right solution.
Roof angled forwards by 30°
Water connection with 3/8" external thread to create fixed piping
A smooth surface stops dirt building up
All-round external, resistant and joint-free silicone seal
Roof angled forwards by 30°
Water connection with 3/8" external thread to create fixed piping
A smooth surface stops dirt building up
All-round external, resistant and joint-free silicone seal