HD baying frame for HD large enclosure

Article no.: HD 4000720

HD baying frames for gap-free baying of HD system enclosures.

Article no.:
HD 4000720
Material
Stainless steel 1.4301 (AISI 304), 2.0 mm
Surface finish
Brushed, grain 400, peak-to-valley height < 0.8 µm
Supply includes
Seal included
Assembly parts
Note
The overall width of the bayed suite is increased by 44 mm for each baying frame used
To fit
Height: = 2,000 mm
Depth: = 600 mm
Customs tariff number
94032080
EAN
4028177976955
Product description
HD Baying frame for system enclosure, for HxD 2000x600 mm, stainless steel