Single door for TS

Article no.: TS 5050156

Article no.:
TS 5050156
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular door frame
Dimensions
Width: 800 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
18 kg
Gross weight
19.6 kg
Customs tariff number
94039910
EAN
4028177650466
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204