Door, right for TP

Article number: TP 5050.671

Article number:
TP 5050.671
Dimensions
Width: 794 mm
Height: 659 mm
Packs of
1 pc(s).
Net weight
10 kg
Gross weight
11 kg
Customs tariff number
94039910
EAN
4028177954113
ETIM 9
EC000747
ECLASS 8.0
27182204