Toptec door module for CS Toptec

Article no.: CS 5051452

Article no.:
CS 5051452
Design
With cut-out for outdoor cooling units 1.5 kW
To fit
Width: 800 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
37 kg
Gross weight
38 kg
Customs tariff number
94039910
Product description
CS Toptec door module with cut-out for outdoor cooling unit 1.5 kW