- Article no.:
- SO 2808200
- Product description
- Trim panels at the front and rear with fitted corner pieces and side trim panels.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7022
- Supply includes
- 4 corner pieces
2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
1 trim panel front/rear x 200 mm
2 trim panels, front/rear, x 100 mm
4 trim panels, side, x 100 mm
- Dimensions
- Height: 200 mm
Depth: 450 mm
- To fit
- Enclosure type: ES 5000
TP universal console
Width: = 600 mm
Depth: = 500 mm
- Packs of
- 1 pc(s).
- Net weight
- 11.7 kg
- Gross weight
- 12.16 kg
- Customs tariff number
- 94039910
- EAN
- 4028177032675
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003