- Article no.:
- SZ 4315720
- Design
- With connection cable
- Length
- 600 mm
- Rated impulse withstand voltage, phase to phase
- 6000 V AC
- Rated insulation voltage
- 400 V AC
- Installation options
- for compact light
- Dimensions
- Length: 600 mm
- Electrical connection
- 240 V AC/2.5 A
125 V AC/2.5 A
24 V AC/2.5 A
24 V DC/2.5 A
- Rated operating voltage
- 400 V
- IP protection category to IEC 60 529
- IP 40
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.14 kg
- Customs tariff number
- 85365019
- EAN
- 4028177581388
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SZ Door-operated switch, with connection wire for compact light, L: 600 mm, grey, UL