Cable management panel with plastic rings

Article no.: DK 7255035

For horizontal management of the patch cables, with 5 cable shunting rings.

Article no.:
DK 7255035
Product description
For horizontal management of the patch cables, with 5 cable shunting rings.
Material
Panel: Sheet steel
Ring: Polycarbonate
Ring: Polycarbonate
Supply includes
Cable management panel
Cable shunting rings (supplied loose)
Note
The sizes given are external dimensions.
Dimensions
Width: 482.6 mm
Units
1 U
Ring dimensions
Ring depth: 95 mm
Ring height: 50 mm
Packs of
1 pc(s).
Net weight
0.43 kg
Gross weight
0.511 kg
Customs tariff number
94039910
EAN
4028177187221
ETIM 9
EC000322
ECLASS 8.0
27400604
Cable management panel, RAL 7035, with 5 cable shunting
rings, supplied loose

Material: Steel sheet panel, spray finished in RAL
7035; polycarbonate ring (95 mm x 50 mm)