Fixture with rods, 3 U for LSA strips

Article number: DK 7050.200

For LSA strips, to accommodate 15 LSA profile dividing strips 2/10 on 2 rods, Ø 12 mm, the fixture unit may be integrated into all 482.6 mm (19") mounting levels.

Article number:
DK 7050.200
Product description
To accommodate 15 LSA profile dividing strips 2/10 on 2 rods, Ø 12 mm. The fixture unit may be integrated into all 482.6 mm (19") mounting levels. With cable clamp rail at the rear.
Material
Side panels: Aluminium plates
482.6 mm (19") flange/horizontal rail: Extruded aluminium section
Supply includes
Fixture with rods as modular system.
Dimensions
Width: 482.6 mm
Height: 132.5 mm
Depth: 180 mm
Packs of
1 pc(s).
Net weight
1.6 kg
Gross weight
1.673 kg
Customs tariff number
76169990
EAN
4028177221581
ETIM 9
EC002620
ECLASS 8.0
27189261
3 U fixture with rods for the LSA profile end module

Side panels: Aluminium plates
482.6 mm (19") flange/connecting rail: Extruded
aluminium section

Packs of 1