Component shelf for frame attachment

Article number: DK 7264.035

For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation, enclosure width: 600 and 800 mm, load capacity: 50 kg / 100 kg.

Article number:
DK 7264.035
Design
unslotted
Product description
For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
Benefits
Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
Mounting hole for handles provided.
Applications
For installation in enclosures without 482.6 mm (19") accommodation
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Component shelf, slotted
Installation options
Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
Load capacity
50 kg area load
Assembly instruction
Additionally, two punched sections with mounting flanges are required for the inner mounting level
Note
Max. depth of component shelves = Enclosure depth - 100 mm.
Dimensions
Width: 471 mm
Height: 29 mm
Depth: 400 mm
To fit
Enclosure type: VX
VX IT
TS IT
Width: 600 mm
Packs of
1 pc(s).
Net weight
2.679 kg
Gross weight
2.879 kg
Customs tariff number
94039910
EAN
4028177165878
ETIM 9
EC002620
ECLASS 8.0
27189261
Documentation
Instructions
Component shelves for 600 mm wide network enclosures

Component shelves, W x D: 471 x 400 mm; made from 1.5
mm sheet steel, for 600 mm wide network enclosures. The
component shelf can hold a maximum load of 50 kg. The
height of the fitted component shelves can be adjusted
using the 25 mm pitch pattern in network enclosures
with a DIN pitch pattern but is infinitely adjustable
in network enclosures with aluminium frames.
Material: sheet steel
Surface finish: RAL 7035
W x D dimensions: 471 x 400 mm