Component shelf for frame attachment for enclosure widths 600 mm, 800 mm
Article no.: DK 7266035
For installation in enclosures without 482.6 mm (19") accommodation.
- Article no.:
- DK 7266035
- Design
- unslotted
- Product description
- For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
- Benefits
- Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
- Mounting hole for handles provided.
- Applications
- For installation in enclosures without 482.6 mm (19") accommodation
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Component shelf, slotted
- Installation options
- Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
- Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
- Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
- Load capacity
- 50 kg area load
- Assembly instruction
- Additionally, two punched sections with mounting flanges are required for the inner mounting level
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- Dimensions
- Width: 471 mm
 Height: 29 mm
 Depth: 600 mm
- To fit
- Enclosure type: VX
 VX IT
 TS IT
 Width: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.886 kg
- Gross weight
- 4.086 kg
- Customs tariff number
- 94039910
- EAN
- 4028177165892
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Documentation
- Instructions
Component shelves for 600 mm wide network enclosures
Component shelves, W x D: 471 x 600 mm; made from 1.5
mm sheet steel, for 600 mm wide network enclosures. The
component shelf can hold a maximum load of 50 kg. The
height of the fitted component shelves can be adjusted
using the 25 mm pitch pattern in network enclosures
with a DIN pitch pattern but is infinitely adjustable
in network enclosures with aluminium frames.
Material: sheet steel
Paint finish: RAL 7035.
W x D dimensions: 471 x 600 mm
Component shelves, W x D: 471 x 600 mm; made from 1.5
mm sheet steel, for 600 mm wide network enclosures. The
component shelf can hold a maximum load of 50 kg. The
height of the fitted component shelves can be adjusted
using the 25 mm pitch pattern in network enclosures
with a DIN pitch pattern but is infinitely adjustable
in network enclosures with aluminium frames.
Material: sheet steel
Paint finish: RAL 7035.
W x D dimensions: 471 x 600 mm